How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | AG: | 4.75 |
| V: | 1 in | D: | 1.72 |
| G: | 1.88 | AA: | 6.66 |
| LL: | 2.38 in | AE2: | 0.53 |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 1.333 in |
| P: | 1.38 in | AK: | 4.5 |
| LQ: | 3.46 in | T: | 0.625 |
| AJ: | 5.88 | I: | 2.61 in |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.211 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 10 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 13YF | Series Code: | OE |
| Center Distance (in): | 1.333 | Ratio: | 50:1 |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

