How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | LQ: | 3.46 in |
| AG: | 4.75 | BE: | 0.38 in |
| T: | 0.625 | AA: | 6.66 |
| BF: | 0.41 | BD: | 5.88 |
| D: | 1.72 | H: | 0.53 in |
| AK: | 4.5 | P: | 1.38 in |
| AF: | 0.19 | AB: | 3.1 |
| G: | 1.88 | AJ: | 5.88 |
| I: | 2.61 in | AE2: | 0.53 |
| Center Distance (in): | 1.333 in | V: | 1 in |
Technical Specifications
| Ratio: | 60:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.181 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 13YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.333 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

