How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BE: | 0.38 in |
| H: | 0.53 in | V: | 1 in |
| BF: | 0.41 | Center Distance (in): | 1.333 in |
| I: | 2.61 in | BD: | 5.88 |
| AF: | 0.19 | AK: | 4.5 |
| AG: | 4.75 | AJ: | 5.88 |
| AB: | 3.1 | AE2: | 0.53 |
| D: | 1.72 | LL: | 2.38 in |
| G: | 1.88 | AA: | 6.66 |
| LQ: | 3.46 in | P: | 1.38 in |
Technical Specifications
| Ratio Range: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Model Code: | 13YF |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.333 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Bore Code: | 10 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.181 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

