Grove Gear 13YF-2-.625-56C-7.5-L1
Part #:13YF-2-.625-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | AA: | 6.66 |
| I: | 2.61 in | T: | 0.625 |
| D: | 1.72 | LQ: | 3.46 in |
| BD: | 5.88 | LL: | 2.38 in |
| AF: | 0.19 | BE: | 0.38 in |
| G: | 1.88 | P: | 1.38 in |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 1 in | AB: | 3.1 |
| AE2: | 0.53 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.871 | Output Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.333 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 10 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Model Code: | 13YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

