Grove Gear 13YF-2-.625-56C-7.5-L2
Part #:13YF-2-.625-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 1.72 |
| I: | 2.61 in | AG: | 4.75 |
| BF: | 0.41 | AB: | 3.1 |
| G: | 1.88 | BD: | 5.88 |
| V: | 1 in | H: | 0.53 in |
| AJ: | 5.88 | LL: | 2.38 in |
| P: | 1.38 in | AF: | 0.19 |
| AE2: | 0.53 | LQ: | 3.46 in |
| T: | 0.625 | AA: | 6.66 |
| AK: | 4.5 | Center Distance (in): | 1.333 in |
Technical Specifications
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 13YF | Motor Frame Size: | 56C |
| Output RPM: | 233 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.871 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Bore Code: | 10 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 210 in/lbs |

