Grove Gear 13YF-2-.625-56C-7.5-L9
Part #:13YF-2-.625-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.1 |
| G: | 1.88 | I: | 2.61 in |
| AA: | 6.66 | AE2: | 0.53 |
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| T: | 0.625 | H: | 0.53 in |
| AG: | 4.75 | AK: | 4.5 |
| LQ: | 3.46 in | V: | 1 in |
| P: | 1.38 in | AF: | 0.19 |
| LL: | 2.38 in | BE: | 0.38 in |
| D: | 1.72 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.871 |
| Ratio: | 7.5:1 | Center Distance (in): | 1.333 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 13YF | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

