Grove Gear 13YFC-1-.625-56C-10-L1
Part #:13YFC-1-.625-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BE: | 0.38 in |
| LL: | 2.38 in | T: | 0.625 |
| U: | 0.5 in | BF: | 0.41 |
| AA: | 6.66 | H: | 0.53 in |
| AK: | 4.5 | G: | 1.88 |
| LM: | 6.07 | AE2: | 0.53 |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| AG: | 4.75 | BD: | 5.88 |
| AF: | 0.19 | AB: | 3.1 |
| V: | 1 in | I: | 2.61 in |
| L: | 3.82 in | P: | 1.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.733 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.5 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.333 |
| Gear Type: | Worm | Model Code: | 13YFC |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

