Grove Gear 13YFC-1-.625-56C-10-L3
Part #:13YFC-1-.625-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 1.333 in |
| I: | 2.61 in | AA: | 6.66 |
| D: | 1.72 | BE: | 0.38 in |
| H: | 0.53 in | U: | 0.5 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 1.88 | AF: | 0.19 |
| BF: | 0.41 | T: | 0.625 |
| AB: | 3.1 | AJ: | 5.88 |
| V: | 1 in | P: | 1.38 in |
| AE2: | 0.53 | L: | 3.82 in |
| LM: | 6.07 | AG: | 4.75 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.733 | Input Keyway: | 1/8 X 1.44 in |
| Model Code: | 13YFC | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.5 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.333 |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

