Grove Gear 13YFC-1-.625-56C-10-L4
Part #:13YFC-1-.625-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | AA: | 6.66 |
| P: | 1.38 in | I: | 2.61 in |
| Center Distance (in): | 1.333 in | LL: | 2.38 in |
| G: | 1.88 | LM: | 6.07 |
| AF: | 0.19 | T: | 0.625 |
| BE: | 0.38 in | V: | 1 in |
| AK: | 4.5 | L: | 3.82 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.75 |
| BD: | 5.88 | U: | 0.5 in |
| D: | 1.72 | AE2: | 0.53 |
Technical Specifications
| Center Distance (in): | 1.333 | Input Keyway: | 1/8 X 1.44 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Model Code: | 13YFC |
| Input Diameter (in): | 0.5 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.733 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Output RPM: | 175 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

