Grove Gear 13YFC-1-.625-56C-15-L1
Part #:13YFC-1-.625-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | U: | 0.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 6.66 | V: | 1 in |
| BD: | 5.88 | D: | 1.72 |
| L: | 3.82 in | H: | 0.53 in |
| G: | 1.88 | I: | 2.61 in |
| AK: | 4.5 | AE2: | 0.53 |
| AF: | 0.19 | LM: | 6.07 |
| P: | 1.38 in | T: | 0.625 |
| AG: | 4.75 | LL: | 2.38 in |
| AJ: | 5.88 | Center Distance (in): | 1.333 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 10 |
| Model Code: | 13YFC | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 3/16 X 1.50 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Input HP @ 1750 RPM: | 0.551 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

