Grove Gear 13YFC-1-.625-56C-15-L3
Part #:13YFC-1-.625-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | AA: | 6.66 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 1.88 | V: | 1 in |
| AE2: | 0.53 | BF: | 0.41 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| AJ: | 5.88 | D: | 1.72 |
| AF: | 0.19 | BD: | 5.88 |
| AB: | 3.1 | U: | 0.5 in |
| LL: | 2.38 in | AG: | 4.75 |
| T: | 0.625 | LM: | 6.07 |
| BE: | 0.38 in | P: | 1.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.551 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Model Code: | 13YFC | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 117 | Motor Frame Size: | 56C |
| Series Code: | OE | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 244 in/lbs |

