Grove Gear 13YFC-1-.625-56C-15-L4
Part #:13YFC-1-.625-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 6.66 | D: | 1.72 |
| BD: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 1.333 in | T: | 0.625 |
| AE2: | 0.53 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.19 |
| V: | 1 in | LM: | 6.07 |
| AG: | 4.75 | G: | 1.88 |
| AB: | 3.1 | L: | 3.82 in |
| P: | 1.38 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.5 in |
| I: | 2.61 in | LL: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 1.333 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Bore Code: | 10 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.551 | Model Code: | 13YFC |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 1/8 X 1.44 in |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

