Grove Gear 13YFC-1-.625-56C-15-L9
Part #:13YFC-1-.625-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| D: | 1.72 | V: | 1 in |
| Center Distance (in): | 1.333 in | AE2: | 0.53 |
| AG: | 4.75 | H: | 0.53 in |
| BE: | 0.38 in | P: | 1.38 in |
| L: | 3.82 in | AF: | 0.19 |
| U: | 0.5 in | G: | 1.88 |
| BD: | 5.88 | T: | 0.625 |
| I: | 2.61 in | AB: | 3.1 |
| AA: | 6.66 | AK: | 4.5 |
| LM: | 6.07 | LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 1.333 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Assembly: | YFC-1 | Input Keyway: | 1/8 X 1.44 in |
| Model Code: | 13YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.551 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 244 in/lbs |

