How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | H: | 0.53 in |
| AE2: | 0.53 | I: | 2.61 in |
| L: | 3.82 in | AB: | 3.1 |
| G: | 1.88 | AJ: | 5.88 |
| AA: | 6.66 | AG: | 4.75 |
| Center Distance (in): | 1.333 in | LL: | 2.38 in |
| LM: | 6.07 | P: | 1.38 in |
| BF: | 0.41 | T: | 0.625 |
| AK: | 4.5 | AF: | 0.19 |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 0.5 in | D: | 1.72 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.437 |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 10 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Model Code: | 13YFC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

