Grove Gear 13YFC-1-.625-56C-20-L2
Part #:13YFC-1-.625-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | L: | 3.82 in |
| BF: | 0.41 | AB: | 3.1 |
| AK: | 4.5 | P: | 1.38 in |
| I: | 2.61 in | V: | 1 in |
| BE: | 0.38 in | AE2: | 0.53 |
| D: | 1.72 | U: | 0.5 in |
| AA: | 6.66 | AF: | 0.19 |
| H: | 0.53 in | LM: | 6.07 |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| G: | 1.88 | AG: | 4.75 |
| BD: | 5.88 | LL: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Model Code: | 13YFC |
| Input Diameter (in): | 0.5 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Ratio: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.437 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

