Grove Gear 13YFC-1-.625-56C-20-L3
Part #:13YFC-1-.625-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | BF: | 0.41 |
| AF: | 0.19 | LL: | 2.38 in |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| P: | 1.38 in | D: | 1.72 |
| I: | 2.61 in | V: | 1 in |
| AJ: | 5.88 | L: | 3.82 in |
| T: | 0.625 | AB: | 3.1 |
| LM: | 6.07 | AA: | 6.66 |
| H: | 0.53 in | AK: | 4.5 |
| AE2: | 0.53 | U: | 0.5 in |
| BD: | 5.88 | G: | 1.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | 13YFC | Ratio: | 20:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Keyway: | 1/8 X 1.44 in | Service Factor: | 1 |
| Ratio Range: | 20:1 | Center Distance (in): | 1.333 |
| Input HP @ 1750 RPM: | 0.437 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

