Grove Gear 13YFC-1-.625-56C-20-L4
Part #:13YFC-1-.625-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 6.66 |
| AB: | 3.1 | U: | 0.5 in |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.53 | T: | 0.625 |
| G: | 1.88 | D: | 1.72 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | V: | 1 in |
| P: | 1.38 in | L: | 3.82 in |
| AK: | 4.5 | AG: | 4.75 |
| LM: | 6.07 | BE: | 0.38 in |
| I: | 2.61 in | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 0.437 |
| Model Code: | 13YFC | Input Keyway: | 1/8 X 1.44 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Assembly: | YFC-1 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

