Grove Gear 13YFC-1-.625-56C-25-L1
Part #:13YFC-1-.625-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 5.88 |
| LM: | 6.07 | L: | 3.82 in |
| BE: | 0.38 in | D: | 1.72 |
| AG: | 4.75 | T: | 0.625 |
| AA: | 6.66 | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.53 |
| P: | 1.38 in | BF: | 0.41 |
| U: | 0.5 in | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 1.333 in |
| G: | 1.88 | AB: | 3.1 |
| I: | 2.61 in | V: | 1 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Bore Code: | 10 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Model Code: | 13YFC |
| Input HP @ 1750 RPM: | 0.375 | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.5 in | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

