How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.53 | H: | 0.53 in |
| L: | 3.82 in | AB: | 3.1 |
| LL: | 2.38 in | Center Distance (in): | 1.333 in |
| V: | 1 in | AJ: | 5.88 |
| P: | 1.38 in | I: | 2.61 in |
| G: | 1.88 | AA: | 6.66 |
| LM: | 6.07 | AF: | 0.19 |
| T: | 0.625 | AK: | 4.5 |
| U: | 0.5 in | D: | 1.72 |
| AG: | 4.75 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 1.333 | Output Shaft Direction: | 1 |
| Model Code: | 13YFC | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.06 |
| Bore Code: | 10 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Ratio: | 5:1 | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 350 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

