How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BF: | 0.41 |
| AE2: | 0.53 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | T: | 0.625 |
| L: | 3.82 in | I: | 2.61 in |
| H: | 0.53 in | LM: | 6.07 |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.5 in | P: | 1.38 in |
| AB: | 3.1 | LL: | 2.38 in |
| V: | 1 in | AF: | 0.19 |
| AA: | 6.66 | G: | 1.88 |
| AG: | 4.75 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Center Distance (in): | 1.333 | Model Code: | 13YFC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.5 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.06 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 350 | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

