Grove Gear 13YFC-1-.625-56C-60-L2
Part #:13YFC-1-.625-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | LM: | 6.07 |
| AA: | 6.66 | H: | 0.53 in |
| U: | 0.5 in | AK: | 4.5 |
| V: | 1 in | BF: | 0.41 |
| LL: | 2.38 in | G: | 1.88 |
| AE2: | 0.53 | BE: | 0.38 in |
| P: | 1.38 in | AF: | 0.19 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| I: | 2.61 in | AG: | 4.75 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 0.625 | L: | 3.82 in |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 1/8 X 1.44 in |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 13YFC |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.5 in | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 29.2 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.181 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

