Grove Gear 13YFC-1-.625-56C-60-L4
Part #:13YFC-1-.625-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | P: | 1.38 in |
| AE2: | 0.53 | AB: | 3.1 |
| LM: | 6.07 | V: | 1 in |
| AG: | 4.75 | BD: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| BE: | 0.38 in | G: | 1.88 |
| AF: | 0.19 | U: | 0.5 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 2.61 in |
| D: | 1.72 | AA: | 6.66 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Input Diameter (in): | 0.5 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.181 | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Model Code: | 13YFC |
| Assembly: | YFC-1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input Keyway: | 1/8 X 1.44 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

