How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | AK: | 4.5 |
| LL: | 2.38 in | P: | 1.38 in |
| Center Distance (in): | 1.333 in | AF: | 0.19 |
| AB: | 3.1 | T: | 0.625 |
| AJ: | 5.88 | L: | 3.82 in |
| BF: | 0.41 | I: | 2.61 in |
| G: | 1.88 | AA: | 6.66 |
| AG: | 4.75 | D: | 1.72 |
| BD: | 5.88 | V: | 1 in |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 0.5 in | AE2: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.871 | Gear Type: | Worm |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.333 |
| Assembly: | YFC-1 | Model Code: | 13YFC |
| Input Keyway: | 1/8 X 1.44 in | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.5 in | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 490 in/lbs |

