Grove Gear 13YFC-1-.625-56C-7.5-L1
Part #:13YFC-1-.625-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 6.66 | AE2: | 0.53 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| BD: | 5.88 | AB: | 3.1 |
| L: | 3.82 in | G: | 1.88 |
| AF: | 0.19 | D: | 1.72 |
| LL: | 2.38 in | BE: | 0.38 in |
| LM: | 6.07 | P: | 1.38 in |
| AK: | 4.5 | U: | 0.5 in |
| H: | 0.53 in | AG: | 4.75 |
| T: | 0.625 | AJ: | 5.88 |
| V: | 1 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 13YFC | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.5 in | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Bore Code: | 10 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.871 |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

