Grove Gear 13YFC-2-.625-56C-20-L1
Part #:13YFC-2-.625-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 2.61 in |
| P: | 1.38 in | AK: | 4.5 |
| AA: | 6.66 | D: | 1.72 |
| LL: | 2.38 in | T: | 0.625 |
| G: | 1.88 | BE: | 0.38 in |
| L: | 3.82 in | U: | 0.5 in |
| AB: | 3.1 | Center Distance (in): | 1.333 in |
| H: | 0.53 in | LM: | 6.07 |
| BD: | 5.88 | AE2: | 0.53 |
| AG: | 4.75 | V: | 1 in |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Model Code: | 13YFC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.437 |
| Center Distance (in): | 1.333 | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | YFC-2 | Ratio: | 20:1 |
| Output Key: | 3/16 X 1.50 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Diameter (in): | 0.5 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

