Grove Gear 13YFC-2-.625-56C-20-L2
Part #:13YFC-2-.625-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 6.66 | U: | 0.5 in |
| LM: | 6.07 | AB: | 3.1 |
| I: | 2.61 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 4.75 |
| Center Distance (in): | 1.333 in | T: | 0.625 |
| V: | 1 in | G: | 1.88 |
| H: | 0.53 in | AE2: | 0.53 |
| D: | 1.72 | L: | 3.82 in |
| P: | 1.38 in | BF: | 0.41 |
| LL: | 2.38 in | AF: | 0.19 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 87.5 | Output Key: | 3/16 X 1.50 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.5 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.437 |
| Model Code: | 13YFC | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 10 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Input Keyway: | 1/8 X 1.44 in | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

