How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | D: | 1.72 |
| L: | 3.82 in | LM: | 6.07 |
| AG: | 4.75 | T: | 0.625 |
| BD: | 5.88 | AA: | 6.66 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 1.333 in |
| AE2: | 0.53 | AF: | 0.19 |
| V: | 1 in | G: | 1.88 |
| AB: | 3.1 | I: | 2.61 in |
| BE: | 0.38 in | LL: | 2.38 in |
| P: | 1.38 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.5 in | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Model Code: | 13YFC | Assembly: | YFC-2 |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.375 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Center Distance (in): | 1.333 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/8 X 1.44 in | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

