Grove Gear 13YFC-2-.625-56C-25-L1
Part #:13YFC-2-.625-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | P: | 1.38 in |
| V: | 1 in | AG: | 4.75 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 1.72 | BD: | 5.88 |
| U: | 0.5 in | LL: | 2.38 in |
| G: | 1.88 | BF: | 0.41 |
| LM: | 6.07 | L: | 3.82 in |
| AB: | 3.1 | AK: | 4.5 |
| AE2: | 0.53 | I: | 2.61 in |
| BE: | 0.38 in | AA: | 6.66 |
| AF: | 0.19 | Center Distance (in): | 1.333 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 13YFC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.375 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Keyway: | 1/8 X 1.44 in |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

