Grove Gear 13YFC-2-.625-56C-25-L3
Part #:13YFC-2-.625-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 3.1 |
| AE2: | 0.53 | LL: | 2.38 in |
| P: | 1.38 in | BF: | 0.41 |
| BE: | 0.38 in | L: | 3.82 in |
| AF: | 0.19 | AG: | 4.75 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AJ: | 5.88 |
| G: | 1.88 | AA: | 6.66 |
| T: | 0.625 | I: | 2.61 in |
| H: | 0.53 in | D: | 1.72 |
| BD: | 5.88 | LM: | 6.07 |
Technical Specifications
| Center Distance (in): | 1.333 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 13YFC | Input HP @ 1750 RPM: | 0.375 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Bore Code: | 10 | Ratio: | 25:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/16 X 1.50 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

