Grove Gear 13YFC-2-.625-56C-25-L4
Part #:13YFC-2-.625-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 1.72 |
| I: | 2.61 in | BD: | 5.88 |
| LL: | 2.38 in | V: | 1 in |
| L: | 3.82 in | LM: | 6.07 |
| AF: | 0.19 | U: | 0.5 in |
| AJ: | 5.88 | P: | 1.38 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 0.625 | AE2: | 0.53 |
| AA: | 6.66 | Center Distance (in): | 1.333 in |
| AB: | 3.1 | BF: | 0.41 |
| G: | 1.88 | AG: | 4.75 |
Technical Specifications
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.375 |
| Ratio: | 25:1 | Input Diameter (in): | 0.5 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/8 X 1.44 in |
| Model Code: | 13YFC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

