Grove Gear 13YFC-2-.625-56C-25-L9
Part #:13YFC-2-.625-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | Center Distance (in): | 1.333 in |
| AB: | 3.1 | AG: | 4.75 |
| LL: | 2.38 in | BE: | 0.38 in |
| AE2: | 0.53 | U: | 0.5 in |
| I: | 2.61 in | BF: | 0.41 |
| D: | 1.72 | LM: | 6.07 |
| AK: | 4.5 | T: | 0.625 |
| L: | 3.82 in | AJ: | 5.88 |
| H: | 0.53 in | V: | 1 in |
| P: | 1.38 in | BD: | 5.88 |
| AF: | 0.19 | AA: | 6.66 |
Technical Specifications
| Model Code: | 13YFC | Input Diameter (in): | 0.5 in |
| Output RPM: | 70 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.375 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

