How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| AA: | 6.66 | P: | 1.38 in |
| V: | 1 in | U: | 0.5 in |
| AJ: | 5.88 | L: | 3.82 in |
| AE2: | 0.53 | AB: | 3.1 |
| AG: | 4.75 | BE: | 0.38 in |
| I: | 2.61 in | H: | 0.53 in |
| AK: | 4.5 | T: | 0.625 |
| Center Distance (in): | 1.333 in | LL: | 2.38 in |
| D: | 1.72 | BD: | 5.88 |
| LM: | 6.07 | G: | 1.88 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Keyway: | 1/8 X 1.44 in | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output RPM: | 350 | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 1.06 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 13YFC | Center Distance (in): | 1.333 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

