How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| I: | 2.61 in | BE: | 0.38 in |
| AB: | 3.1 | AG: | 4.75 |
| U: | 0.5 in | Center Distance (in): | 1.333 in |
| LM: | 6.07 | AJ: | 5.88 |
| G: | 1.88 | P: | 1.38 in |
| D: | 1.72 | AA: | 6.66 |
| LL: | 2.38 in | AE2: | 0.53 |
| AK: | 4.5 | T: | 0.625 |
| V: | 1 in | L: | 3.82 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 1.333 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Model Code: | 13YFC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Gear Type: | Worm | Input Keyway: | 1/8 X 1.44 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 10 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.06 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

