How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | AG: | 4.75 |
| T: | 0.625 | Center Distance (in): | 1.333 in |
| BE: | 0.38 in | LL: | 2.38 in |
| AE2: | 0.53 | AA: | 6.66 |
| V: | 1 in | AK: | 4.5 |
| P: | 1.38 in | BD: | 5.88 |
| AB: | 3.1 | D: | 1.72 |
| AF: | 0.19 | LM: | 6.07 |
| I: | 2.61 in | G: | 1.88 |
| L: | 3.82 in | U: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.06 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.333 | Assembly: | YFC-2 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.5 in |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Input Keyway: | 1/8 X 1.44 in | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Model Code: | 13YFC | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

