How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LM: | 6.07 |
| T: | 0.625 | BD: | 5.88 |
| I: | 2.61 in | AG: | 4.75 |
| AA: | 6.66 | AE2: | 0.53 |
| AB: | 3.1 | AJ: | 5.88 |
| G: | 1.88 | D: | 1.72 |
| H: | 0.53 in | LL: | 2.38 in |
| U: | 0.5 in | BF: | 0.41 |
| V: | 1 in | L: | 3.82 in |
| Center Distance (in): | 1.333 in | P: | 1.38 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 1.06 | Model Code: | 13YFC |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Ratio: | 5:1 | Input Keyway: | 1/8 X 1.44 in |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

