How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | AF: | 0.19 |
| AK: | 4.5 | P: | 1.38 in |
| T: | 0.625 | AG: | 4.75 |
| G: | 1.88 | U: | 0.5 in |
| AE2: | 0.53 | AJ: | 5.88 |
| LM: | 6.07 | LL: | 2.38 in |
| BE: | 0.38 in | AA: | 6.66 |
| BF: | 0.41 | BD: | 5.88 |
| D: | 1.72 | V: | 1 in |
| L: | 3.82 in | I: | 2.61 in |
| Center Distance (in): | 1.333 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.181 | Assembly: | YFC-2 |
| Bore Code: | 10 | Model Code: | 13YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

