Grove Gear 13YFC-2-.625-56C-60-L2
Part #:13YFC-2-.625-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | L: | 3.82 in |
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.19 | AG: | 4.75 |
| V: | 1 in | BE: | 0.38 in |
| H: | 0.53 in | G: | 1.88 |
| LM: | 6.07 | I: | 2.61 in |
| AJ: | 5.88 | AA: | 6.66 |
| D: | 1.72 | P: | 1.38 in |
| BF: | 0.41 | U: | 0.5 in |
| T: | 0.625 | AE2: | 0.53 |
| Center Distance (in): | 1.333 in | AB: | 3.1 |
Technical Specifications
| Center Distance (in): | 1.333 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.181 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 13YFC | Assembly: | YFC-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 1/8 X 1.44 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

