Grove Gear 13YFC-2-.625-56C-60-L9
Part #:13YFC-2-.625-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.88 |
| V: | 1 in | D: | 1.72 |
| T: | 0.625 | BD: | 5.88 |
| Center Distance (in): | 1.333 in | H: | 0.53 in |
| AB: | 3.1 | LL: | 2.38 in |
| AA: | 6.66 | L: | 3.82 in |
| AJ: | 5.88 | LM: | 6.07 |
| AG: | 4.75 | I: | 2.61 in |
| AK: | 4.5 | P: | 1.38 in |
| AE2: | 0.53 | U: | 0.5 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 13YFC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.181 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 10 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Assembly: | YFC-2 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 1/8 X 1.44 in | Center Distance (in): | 1.333 |
| Ratio: | 60:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

