Grove Gear 13YFC-2-.625-56C-7.5-L1
Part #:13YFC-2-.625-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | LL: | 2.38 in |
| H: | 0.53 in | AA: | 6.66 |
| BF: | 0.41 | G: | 1.88 |
| U: | 0.5 in | AF: | 0.19 |
| I: | 2.61 in | D: | 1.72 |
| LM: | 6.07 | AB: | 3.1 |
| BE: | 0.38 in | Center Distance (in): | 1.333 in |
| AE2: | 0.53 | AG: | 4.75 |
| AJ: | 5.88 | L: | 3.82 in |
| P: | 1.38 in | T: | 0.625 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Output RPM: | 233 |
| Gear Type: | Worm | Center Distance (in): | 1.333 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 13YFC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.871 | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/8 X 1.44 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

