Grove Gear 13YFC-2-.625-56C-7.5-L3
Part #:13YFC-2-.625-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AG: | 4.75 |
| AB: | 3.1 | P: | 1.38 in |
| D: | 1.72 | AK: | 4.5 |
| U: | 0.5 in | BF: | 0.41 |
| LM: | 6.07 | BE: | 0.38 in |
| I: | 2.61 in | AJ: | 5.88 |
| AE2: | 0.53 | H: | 0.53 in |
| BD: | 5.88 | T: | 0.625 |
| LL: | 2.38 in | Center Distance (in): | 1.333 in |
| L: | 3.82 in | AA: | 6.66 |
| G: | 1.88 | AF: | 0.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.871 | Ratio: | 7.5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Output RPM: | 233 |
| Input Keyway: | 1/8 X 1.44 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 13YFC |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

