Grove Gear 13YFC-2-.625-56C-7.5-L4
Part #:13YFC-2-.625-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AA: | 6.66 |
| LM: | 6.07 | T: | 0.625 |
| I: | 2.61 in | P: | 1.38 in |
| AG: | 4.75 | LL: | 2.38 in |
| AK: | 4.5 | G: | 1.88 |
| AF: | 0.19 | V: | 1 in |
| AJ: | 5.88 | AE2: | 0.53 |
| D: | 1.72 | AB: | 3.1 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.5 in |
| Model Code: | 13YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.871 |
| Output Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 1.333 |
| Ratio Range: | 7.5:1 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 210 in/lbs |

