Grove Gear 13YFC-2-.625-56C-7.5-L9
Part #:13YFC-2-.625-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 0.625 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 4.75 | AB: | 3.1 |
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| AE2: | 0.53 | P: | 1.38 in |
| AF: | 0.19 | I: | 2.61 in |
| U: | 0.5 in | BE: | 0.38 in |
| G: | 1.88 | LM: | 6.07 |
| BD: | 5.88 | LL: | 2.38 in |
| AA: | 6.66 | AJ: | 5.88 |
| D: | 1.72 | V: | 1 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Output RPM: | 233 |
| Center Distance (in): | 1.333 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Assembly: | YFC-2 | Model Code: | 13YFC |
| Output Key: | 3/16 X 1.50 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 0.871 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

