How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | F: | 2.75 |
| AG: | 6.44 | B: | 5.13 |
| BF: | 0.41 | G: | 1.38 |
| J: | 4.19 in | D: | 1.91 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| I: | 2.75 in | C: | 5.38 in |
| LQ: | 4.52 in | BD: | 6.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Bore Code: | 16 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Series Code: | Raider |
| Model Code: | 154Q | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.66 | Thrust Rating - output shaft: | 806 |
| Service Factor: | 1 | Output RPM: | 350 |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 276 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |

