How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | LQ: | 4.52 in |
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 5.13 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | F: | 2.75 |
| G: | 1.38 | BD: | 6.5 |
| BF: | 0.41 | J: | 4.19 in |
| D: | 1.91 | I: | 2.75 in |
| AK: | 4.5 | AG: | 6.44 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1241 |
| Series Code: | Raider | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Model Code: | 154Q |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 0.64 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.54 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 373 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |

