How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.44 | J: | 4.19 in |
| BF: | 0.41 | LQ: | 4.52 in |
| BD: | 6.5 | C: | 5.38 in |
| G: | 1.38 | F: | 2.75 |
| BE: | 0.38 in | B: | 5.13 |
| T: | 1 | I: | 2.75 in |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 1.91 |
Technical Specifications
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Bore Code: | 16 |
| Center Distance (in): | 1.54 | Product Type: | Worm Speed Reducer |
| Model Code: | 154Q | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1399 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output RPM: | 29.1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Input HP @ 1750 RPM: | 0.28 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 399 in/lbs |

