How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.75 in | B: | 5.13 |
| M: | 1.69 | J: | 4.19 in |
| G: | 1.38 | F: | 2.75 |
| C: | 5.38 in | U: | 0.625 in |
| AG: | 6.44 | D: | 1.91 |
| T: | 1 | L: | 4.69 in |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Thrust Rating - output shaft: | 1146 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 15:1 |
| Series Code: | Raider | Output RPM: | 166.6 |
| Model Code: | 154UH | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.81 | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Nitrile | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 365 in/lbs |

