How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | D: | 1.88 |
| A: | 2.57 | U: | 0.625 in |
| TAP Depth: | 0.63 in | C: | 5 in |
| I: | 3.14 in | G: | 0.94 |
| N: | 4.25 | T: | 0.75 |
| J: | 3.25 in | Center Distance (in): | 1.54 in |
| F: | 1.88 | B: | 4.06 |
| M: | 1.76 | O: | 2.56 in |
| L: | 4.35 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft: | Solid Shaft | Assembly: | U-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 To 250:1 | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.145 |
| Input Style: | Solid Shaft | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 2.12 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 213 in/lbs |

