How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | O: | 2.56 in |
| D: | 1.88 | G: | 0.94 |
| C: | 5 in | N: | 4.25 |
| L: | 4.35 in | B: | 4.06 |
| T: | 0.75 | M: | 1.76 |
| K: | 1.63 in | F: | 1.88 |
| J: | 3.25 in | U: | 0.625 in |
| TAP Depth: | 0.63 in | A: | 2.57 |
| I: | 3.14 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.145 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 To 250:1 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Series: | OE Series | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Output Key: | 3/16 X 2.12 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | U-1 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 213 in/lbs |

