How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | N: | 4.25 |
| B: | 4.06 | O: | 2.56 in |
| Center Distance (in): | 1.54 in | U: | 0.625 in |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 | I: | 3.14 in |
| A: | 2.57 | M: | 1.76 |
| F: | 1.88 | G: | 0.94 |
| C: | 5 in | D: | 1.88 |
| K: | 1.63 in | L: | 4.35 in |
Technical Specifications
| Series: | OE Series | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 2.12 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.639 | Output Diameter (in): | 0.750 in |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Assembly: | U-1 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 349 in/lbs |

