How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | D: | 1.88 |
| M: | 1.76 | K: | 1.63 in |
| A: | 2.57 | L: | 4.35 in |
| F: | 1.88 | I: | 3.14 in |
| O: | 2.56 in | G: | 0.94 |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 | N: | 4.25 |
| U: | 0.625 in | T: | 0.75 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.54 in |
Technical Specifications
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Series: | OE Series | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Assembly: | U-1 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 2.12 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.544 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 353 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

